-
Rated voltage
-
Rated voltage
-
Device fitting
-
Number of contacts as change-over contact
-
Rated voltage
-
Device fitting
-
Function
-
Function
-
Number of contacts as change-over contact
-
Function
-
Function
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated current
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Number of fault-signal switches
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Voltage type
-
Rated impulse withstand voltage Uimp
-
Voltage type
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Selective protection
-
Short-time delayed tripping
-
Short-time delayed tripping
-
With auto test for earth leakage function
-
With auto test for earth leakage function
-
Short-circuit breaking capacity (Icw)
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Surge current capacity
-
Surge current capacity
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Rated switch current
-
Rated switch current
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
Degree of protection (IP)
-
RAL-number (similar)
-
Built-in depth
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Overall width
-
Overall width
-
Overall width
-
Overall width
-
Overall width
-
Overall height
-
Overall height
-
Overall height
-
Overall height
-
Overall depth/length
-
Overall depth/length
-
Overall depth/length
-
Overall depth/length
-
Degree of impact strength (IK)
-
Storage temperature
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Halogen-free
-
Terminal type
-
Connection type
-
Label holder fitted

DX3 βοηθητική επαφή ένδειξης κατάστασης
χωρίς ΦΠΑ

DX3 Ρελέ διαρροής stop & go με αυτόματη επαναφορά 230 V~ - standard - 2 στοιχείων
χωρίς ΦΠΑ

RCCB TX³ αυτόματο Ρελέ διαρροής - 4P - 400 V~ - 30 mA - 63 A - AC τύπου
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 AC 4P-63A 100MA
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 A 2P-40A 300MA
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 A 2P-80A 300MA
χωρίς ΦΠΑ

DX3 βοηθητική επαφή ένδειξης κατάστασης σε σφάλμα
χωρίς ΦΠΑ

DX3 Ρελέ διαρροής stop & go με αυτόματη επαναφορά
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 AC 2P-40A 30MA HPI
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 AC 4P-63A 300MA(S)
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 AC 4P-40A 300MA
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 AC 4P-63A 300MA
χωρίς ΦΠΑ

Μηχανισμός τηλεχειρισμού DX3 230V με αυτόματη επαναφορά για συσκευές 63Α 1 στοιχείου ανά πόλο
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 A 2P-40A 100MA
χωρίς ΦΠΑ

DX3 βοηθητική επαφή ένδειξης κατάστασης και σφάλματος
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 A-S 2P-63A 300MA
χωρίς ΦΠΑ

Αυτόματο ρελέ διαρροής TX3 AC 4P-80A 300MA