-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version

CTX Ρελέ ισχύος 3P 150A 2N02NC 100V-240V AC / 100V- 220 DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 100A 2NO2NC 380V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 100A 2NO2NC 48V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 150A 2N02NC 24V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 100A 2NO2NC 48V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 150A 2N02NC 48V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 100A 2NO2NC 230V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 130A 2N02NC 380V- 440V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 185A 24V AC/DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 100A 2NO2NC 415V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 150A 2N02NC 24V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 185A 380V-450V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 150A 2N02NC 48V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 150A 2N02NC 380V-440V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 130A 2N02NC 24V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 130A 2N02NC 48V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 130A 2N02NC 48V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 130A 2N02NC 100V- 240V AC/ 100V- 220V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 225A 24V AC/DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 185A 100V-240V AC / 100V- 220V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 225A 100V-240V AC / 100V-220V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 225A-380V-450V AC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 130A 2N02NC 24V DC
χωρίς ΦΠΑ

CTX Ρελέ ισχύος 3P 225A 48V AC/DC
χωρίς ΦΠΑ