-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated current In
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Type of switch drive
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Suitable for number of poles
-
Suitable for number of poles
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Power consumption
-
1st secondary output voltage
-
Power consumption
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Built as switching-on coil
-
Built as switching-on coil
-
Rated operation current Ie at AC-15, 230 V
-
Max. output current 1
-
1st secondary output voltage DC
-
Max. output current 1
-
Type of electric connection
-
Built as switch-off coil
-
Flexible
-
Type of electric connection
-
Type of electric connection
-
Surface protection
-
Model
-
Suitable for power circuit breaker
-
Secondary voltage adjustable
-
Mounting method
-
Width in number of modular spacings
-
Delayed
-
Nominal value output voltage 1
-
Suitable for off-load switch
-
Suitable for motor safety switch
-
Suitable for safety functions
-
Nominal value output current 1
-
Suitable for overload relay
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Output voltage stabilized
-
Output voltage stabilized
-
Height
-
Height
-
Width
-
Width
-
Depth
-
Depth
-
Power output
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Short-circuit-proof
-
Direct mounting possible
-
Direct mounting possible
-
SIL according to IEC 61508
-
Performance level according to EN ISO 13849-1
-
Overall width
-
Overall height
-
Overall depth/length
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Supply frequency
-
Supply frequency
-
Electric supplying direction
-
Terminal marking indication
-
Halogen-free
-
Prewired
-
Terminals capacity
-
Label holder fitted

Εξαρτήματα Mηχανικής Mανδάλωσης Μηχανική μανδάλωση για 2 πηγές.
χωρίς ΦΠΑ

Εξαρτήματα Mηχανικής Mανδάλωσης Καλώδιο μανδάλωσης (ντίζα) 2600 mm.
χωρίς ΦΠΑ

Εξαρτήματα σύνδεσης για DMX³ από 630 έως 1600 Α
χωρίς ΦΠΑ

DMX3 1600 πηνείο έλλειψης τάσης κατάλληλο για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

DMX3 1600 σετ ακροδεκτών πρόσθιαςσύνδεσης3P κατάλληλο για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

Μονοφασικό τροφοδοτικό ρεύματος ράγας - 24 V= - 21,5 W - 0,9 A
χωρίς ΦΠΑ

DMX3 1600 στοιχείο 6 βοηθητικών επαφών για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

Ηλεκτρονικές μονάδες Eξαρτήματα για τις ηλεκτρονικές μονάδες DMX³ από 630 έως 1600 Α
χωρίς ΦΠΑ

Εξαρτήματα Mηχανικής Mανδάλωσης Καλώδιο μανδάλωσης (ντίζα) 3600 mm.
χωρίς ΦΠΑ

Πρόσθετη βοηθητική επαφή για DMX³ 2500 και 4000
χωρίς ΦΠΑ

DMX3 1600 σετ ακροδεκτών διεύρυνσης πόλων-4P κατάλληλο για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

DMX3 1600 επαφή ετοιμότητας κατάλληλη για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

DMX3 1600 μονωτικά διαχωριστικά 3P- κατάλληλα για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

DMX3 1600 μονωτικά διαχωριστικά 4P- κατάλληλα για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ

Μονάδα ελέγχου μεταγωγής μεταξύ δύο πηγών για DPX3 και DMX3 διακόπτη κυκλώματος και CTX3 κονέκτορα
χωρίς ΦΠΑ

DMX3 1600 μοτέρ τηλεχειρισμού κατάλληλο για DMX³ από 630 έως 1600Α
χωρίς ΦΠΑ