-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Voltage type (supply voltage)
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
1st secondary output voltage
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
2nd secondary output voltage
-
3rd secondary output voltage
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. output current 1
-
Short-circuit release function
-
Type of electric connection
-
Max. output current 2
-
Number of HW-interfaces industrial Ethernet
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. output current 3
-
Number of interfaces PROFINET
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Integrated earth fault protection
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-422
-
Nominal value output voltage 2
-
Number of HW-interfaces RS-485
-
Suitable for DIN rail (top hat rail) mounting
-
Nominal value output voltage 3
-
Number of HW-interfaces serial TTY
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Suitable for safety functions
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Device construction
-
Supporting protocol for CAN
-
Nominal value output current 2
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Nominal value output current 3
-
Number of HW-interfaces Wireless
-
With integrated under voltage release
-
Number of HW-interfaces other
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Rated supply voltage AC 50 Hz
-
Number of auxiliary contacts as normally closed contact
-
With optical interface
-
Rated supply voltage AC 60 Hz
-
Supporting protocol for TCP/IP
-
Modular version
-
Rated supply voltage DC
-
Position of connection for main current circuit
-
Output voltage stabilized
-
Motor drive optional
-
Complete device with protection unit
-
Supporting protocol for INTERBUS
-
Motor drive integrated
-
Supporting protocol for ASI
-
Stabilized
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Short-circuit-proof
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Built-in height
-
Direct mounting possible
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
Explosion safety category for gas
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for dust
-
Supporting protocol for PROFIsafe
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Redundancy
-
Type of data transmission
-
Radio standard GSM
-
Radio standard UMTS
-
Transmission rate
-
With potential separation
-
IO link master
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Halogen free
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)

Διακόπτης ισχύος DMX3 2500, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 1000Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 800Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 50ΚΑ- 1000Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 4000, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας, 50KA-2500A
χωρίς ΦΠΑ

DMX3 2500- Modbus interface- για τις ηλεκτρονικές μονάδες ελέγχου αφήςγια DMX³ από 2500/4000/6300 Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 50ΚΑ-1000 Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 4000, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας, 65KA-3200A
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 50ΚΑ- 2000Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας-65ΚΑ-4000Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 50ΚΑ- 800Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας-50ΚΑ- 1250Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 1250Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65KA-2000A
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 2000Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 2500Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 4000, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας-65ΚΑ- 3200Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 4000, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας-65ΚΑ-2500A
χωρίς ΦΠΑ

DMX³ 6300 διακόπτης ισχύος ανοικτού τύπου 4P- 100ΚΑ-6300Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 4000, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 4000Α
χωρίς ΦΠΑ

Ηλεκτρονική μονάδα ελέγχου MP4-LI για DMX³ 2500 και 4000
χωρίς ΦΠΑ

Τροφοδοτικό 24VAC 24V DC για DMX³ από 2500/4000/6300 Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 3 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας-65ΚΑ- 1600Α
χωρίς ΦΠΑ

Διακόπτης ισχύος DMX3 2500, 4 πόλοι, σταθερή έκδοση και ηλεκτρονική μονάδα προστασίας- 65ΚΑ- 1600Α
χωρίς ΦΠΑ

DMX³ 6300 διακόπτης ισχύος ανοικτού τύπου 3P- 100ΚΑ-5000Α
χωρίς ΦΠΑ