-
Type of accessory/spare part
-
Type of data carrier
-
Bus system KNX
-
Application
-
Voltage type (supply voltage)
-
Application
-
Reading strategy
-
Bus system KNX-RF (Radio Frequent)
-
Input voltage
-
Power consumption
-
1st secondary output voltage
-
Loudness
-
Input voltage
-
Material
-
Suitable for
-
Contactless
-
Type of current
-
Type of current
-
Bus system radio frequent
-
Suitable for
-
Housing material
-
Bus system radio frequent
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Rated current
-
Rated current
-
Wireless
-
Bus system LON
-
Conductor category
-
Conductor category
-
Bus system Powernet
-
Max. output current 1
-
Other bus systems
-
Rated operating voltage
-
Type of electric connection
-
Diameter conductor
-
Output voltage
-
Model
-
Model
-
Cable width approx.
-
Mounting method
-
With LED indication
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Secondary voltage adjustable
-
Cable height approx.
-
Built-in battery
-
Number of cores
-
Number of cores
-
Number of digital inputs
-
Number of digital inputs
-
Installation technique
-
Material outer sheath
-
With bus connection
-
Installation technique
-
Material core insulation
-
Material core insulation
-
Colour outer sheath
-
Colour outer sheath
-
Suitable for safety functions
-
Frequency
-
Integrated door opening circuit
-
Local operation/hand operation
-
Integrated door opening circuit
-
Core identification
-
Core identification
-
Evaluation function
-
Rated supply voltage AC 50 Hz
-
With protective conductor
-
Rated supply voltage AC 60 Hz
-
Number of connectable participators
-
Number of connectable participators
-
Max. number of switching contacts
-
Max. number of switching contacts
-
Degree of protection (IP)
-
Service indication
-
Degree of protection (IP)
-
Colour
-
Modular version
-
Max. conductor temperature
-
Number of call buttons
-
Height
-
Screen
-
Output voltage stabilized
-
Height
-
Height
-
Programming lock
-
Width
-
Drain wire
-
Width
-
Width
-
Width
-
Different phases connectable
-
Power output
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Protective barrier
-
Stabilized
-
Armouring/reinforcement
-
Housing colour
-
Rail mounting possible
-
Wall mounting possible
-
Modular expandability
-
Short-circuit-proof
-
Conductor material
-
Direct mounting possible
-
Control function
-
Oil resistant according to EN IEC 60811-404
-
Low smoke according to EN IEC 61034-2
-
Outer diameter approx.
-
Diameter
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature after assembling without vibration
-
Nominal voltage U0
-
Nominal voltage U0
-
Nominal voltage U
-
Nominal voltage U
-
Colour
-
Colour
-
Colour
-
Colour
-
Fitted with USB plug
-
Connected object
-
Connected object

Αντιστάσεις ταυτοποίησης JMP για τη διαμόρφωση του συστήματος θυροτηλεόρασης
χωρίς ΦΠΑ

Sfera συμπληρωματική ηχητική συσκευή για μεταφορά της ηλεκτρονικής κλήσης σε περισσότερους χώρους.
χωρίς ΦΠΑ

Καλώδιο σύνδεσης στοιχείων μηχανισμών μπουτόν κλήσης για τις μπουτονιέρες
χωρίς ΦΠΑ

Πρόσθετο τροφοδοτικό για την τροφοδοσία μόνιτορ και μπουτονιερών τοπικά. Διάσταση 2 στοιχείων
χωρίς ΦΠΑ

Εξάρτημα Ενίσχυσης Θυροτηλεόρασης 2Κ
χωρίς ΦΠΑ

Ηλεκτρονικό κλειδί πράσινο για μπουτονιέρες
χωρίς ΦΠΑ

Αντίσταση ταυτοποίησης n1 για τη διαμόρφωση του συστήματος αυτοματισμού της κατοικίας
χωρίς ΦΠΑ

Εξαρτήματα σύνδεσης Audio video, τοποθέτηση σε ράγα, 6 στοιχεία, με 4 εισόδους και 4 εξόδους.
χωρίς ΦΠΑ

Καλώδιο BUS/SCS για εγκαταστάσεις θυροτηλεόρασης ή θυροτηλεφώνου, αθωράκιστο
χωρίς ΦΠΑ

Ρελε για τον έλεγχο της κλειδαριάς της, Χρησιμοποιείται με τις μπουτονιέρες Linea 2000, Linea 3000 και Sfera.