ΦΙΛΤΡΑ
Διαγραφή φίλτρων
Κατηγορία
Τεχνικά χαρακτηριστικά
-
Mounting level
-
Number of fans
-
Mounting dimension (standardised)
-
Connection type
-
Mounting level
-
Assembly arrangement
-
Number of buses/couplings
-
Lamp power
-
Number of fans
-
Type of profile rail
-
Type of profile rail
-
Suitable for enclosure building depth
-
Conductor surface
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Mounting direction
-
Type of connector
-
Type
-
Transparent
-
Strip range cross-section
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Rated voltage
-
Suitable for enclosure building depth
-
Mounting size
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for 19 inch mounting
-
Material
-
Suitable for 19 inch mounting
-
Material
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Suitable for enclosure building width
-
Support ring
-
Suitable for enclosure building width
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Type of ventilation
-
Type of ventilation
-
Suitable for enclosure building height
-
Conductor category
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Operating voltage AC 60 Hz
-
Electrical connection
-
Utilization
-
Material quality
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Category
-
Category
-
Depth of notch adjustable
-
Category
-
Number of socket outlets with earth pin
-
Voltage type
-
Diameter conductor
-
Diameter conductor
-
Longitudinal section
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Diameter conductor
-
Diameter conductor
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Round edge
-
Surface protection
-
Model
-
Model
-
Model
-
Number of socket outlets British Standard BS1363
-
Cable length
-
With light sensor
-
Degree of protection (NEMA)
-
Modular spacing
-
Mounting method
-
Air circulator
-
Rated power
-
Spiral cut
-
Mounting method
-
Mounting method
-
Modular spacing
-
Imprintable label
-
With LED indication
-
Rated power
-
UV resistant
-
Number of cores
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
Exchangeable knives
-
With imprint
-
Number of stranding elements
-
Suitable for cable patch
-
Material outer sheath
-
Material outer sheath
-
With filter
-
Lamp type
-
With roof plate
-
Material core insulation
-
Specification material outer sheath
-
Stranding element
-
With socket outlet
-
Number of C13 socket outlets
-
With earthing
-
Specification core insulation
-
Colour outer sheath
-
Colour outer sheath
-
Volume flow, freeblowing
-
Number of C19 socket outlets
-
Volume flow, freeblowing
-
With front door
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Type of fastening
-
Number of C20 socket outlets
-
Material front door
-
Radial water blocking cable
-
AWG size
-
AWG size
-
Front door locking system
-
Core identification
-
Number of socket outlets swiss standard type 13
-
Cable geometry
-
Screen over stranding element
-
Anti-bacterial treatment
-
Number of socket outlets swiss standard type 15
-
Stranding
-
Flame retardant according to IEC 60332-1-2
-
Suitable for wall built-in
-
Number of socket outlets swiss standard type 23
-
Degree of protection (IP)
-
Colour
-
Surface finishing
-
Colour
-
Colour
-
Screen over stranding
-
Screen over stranding
-
Surface finishing
-
Colour
-
Colour
-
Number of socket outlets swiss standard type 25
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
With sidewall
-
Number of doors