-
With video
-
Voltage type (supply voltage)
-
Type of accessory/spare part
-
Power consumption
-
1st secondary output voltage
-
Material
-
Max. output current 1
-
Overhear protected
-
Type of electric connection
-
Mounting method
-
Mounting method
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Operation door lock
-
With memory function
-
Installation technique
-
Control extra function(s)
-
Control extra function(s)
-
Suitable for safety functions
-
Explosion-tested version
-
Can be connected to smartphone
-
Rated supply voltage AC 50 Hz
-
Internal communication
-
With complemantary luminous signal
-
Rated supply voltage AC 60 Hz
-
With automatic door opener
-
Hands free
-
Modular version
-
Output voltage stabilized
-
Mutable call tone
-
Power output
-
Stabilized
-
Specific call tone
-
Rail mounting possible
-
Screen diagonal (inch)
-
Picture system
-
Wall mounting possible
-
Property picture system
-
With touch screen
-
Short-circuit-proof
-
Direct mounting possible
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
IFTTT support available
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Standby consumption
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Max distance between internal and external unit
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box

Οθόνη Wifi Classe 300 X13E, 2 καλωδίων χωρίς ακουστικό ( hands free) με μεγάλη έγχρωμη LCD οθόνη υψηλής ευκρίνειας αφής 7'', White
χωρίς ΦΠΑ

Πρόσθετο τροφοδοτικό για την τροφοδοσία μόνιτορ και μπουτονιερών τοπικά. Διάσταση 2 στοιχείων
χωρίς ΦΠΑ

Βάση επιτραπέζιας τοποθέτησης για τις οθόνες της σειράς CLASS300
χωρίς ΦΠΑ

Οθόνη Wifi Classe 300 X13E, 2 καλωδίων χωρίς ακουστικό ( hands free) με μεγάλη έγχρωμη LCD οθόνη υψηλής ευκρίνειας αφής 7'', Black
χωρίς ΦΠΑ

Οθόνη Classe 300 V13E, 2 καλωδίων χωρίς ακουστικό ( hands free) με μεγάλη έγχρωμη LCD οθόνη υψηλής ευκρίνειας αφής 7'', Black
χωρίς ΦΠΑ