-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
Number of ports 1000 Mbps RJ45
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Number of ports 10 Gbps Mini GBIC
-
Outlet direction
-
Surface mounting
-
Number of ports 100/1000 Mbps Mini GBIC
-
Mounting method
-
Mounting method
-
Number of ports 1000 Mbps Mini GBIC
-
Mounting method
-
Number of ports 10/100 Mbps RJ45
-
Number of ports 10/100 Mbps M12
-
Number of ports 100 Mbps SC
-
With label space
-
Device width
-
Number of ports 1000 Mbps GBIC
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Number of ports 1000 Mbps SC (SX)
-
Separate earthing connection
-
Power over Ethernet (PoE)
-
Number of ports 1000 Mbps SC (LX)
-
Flush-mounted installation
-
Number of ports 100 Mbps ST
-
Flush-mounted installation
-
Number of ports 100 Mbps POF
-
Separate strain relief
-
Ethernet
-
Number of ports 1000 Mbps POF
-
Number of ports 10/100/1000 Mbps RJ45
-
Number of ports 10/100/1000 Mbps RJ45
-
Mounting method shielding connection
-
Number of other ports
-
With buses/couplings
-
Number of ports PoE
-
Number of ports PoE
-
Suitable for number of connectors
-
Max. PoE power
-
Max. PoE power
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Number of combination-ports RJ45/Mini GBIC
-
Shielded buses
-
Shielded housing
-
Number of module slots
-
Number of module slots
-
Layer 2
-
Layer 3
-
Manageable
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
LCS3 διακόπτης διαχείρισης ethernet POE με 26 RJ45 θύρες και 2 SFP
χωρίς ΦΠΑ
LCS3 διακόπτης διαχείρισης ethernet POE με 10 RJ45 θύρες και 2 SFP
χωρίς ΦΠΑ
Plexo πρίζα RJ45 IP66 IK08 κατ. 6 FTP γκρι
χωρίς ΦΠΑ
Πρίζα RJ 45 Plexo κατηγορίας 6A STP IP55 με κλείστρο IK07- Grey
χωρίς ΦΠΑ
Plexo μηχανισμός πρίζας RJ45 CAT6 FTP IP55 IK07 Grey
χωρίς ΦΠΑ
Plexo μηχανισμός πρίζας RJ45 CAT6 UTP IP55 IK07 Grey
χωρίς ΦΠΑ