-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
-
Terminal type
MCB TX3 Ασφάλεια 6000A 4P 63A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 50A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 3P 63A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 40A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 3P 50A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 32A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 6A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 10A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 16A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 20A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 4P 25A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 2P 63A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 3P 40A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 2P 50A καμπύλη B
χωρίς ΦΠΑ
MCB TX3 Ασφάλεια 6000A 3P 32A καμπύλη B
χωρίς ΦΠΑ