-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
Διακόπτης ισχύος DPX3 250,4 πόλων, με ονομαστικό ρεύμα 160A και ηλεκτρονική προστασία
χωρίς ΦΠΑ
Διακόπτης ισχύος DPX3 250,4 πόλων, με ονομαστικό ρεύμα 250A και ηλεκτρονική προστασία- 36ΚΑ
χωρίς ΦΠΑ
Αυτόματο διακόπτης ισχύος DPX3 250,4 πόλων, με ονομαστικό ρεύμα 250A και ηλεκτρονική προστασία +προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 4 πόλων με ονομαστικό ρεύμα 250A και χωρίς προστασία +προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 4 πόλων με ονομαστικό ρεύμα 250A και χωρίς προστασία
χωρίς ΦΠΑ
Διακόπτης ισχύος θερμ/κης απόζευξης DPX3 250 με διαφορική προστασία, 4Π, με ονομαστικό ρεύμα 100A και θερμική μαγνητική προστασία- 50ΚΑ
χωρίς ΦΠΑ
Αυτόματο διακόπτης ισχύος DPX3 250 4P-40A-50KA
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 4 πόλων, με ονομαστικό ρεύμα 100A και θερμική μαγνητική προστασία+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 3 πόλων, με ονομαστικό ρεύμα 250A και θερμική μαγνητική προστασία.
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250,4 πόλων, με ονομαστικό ρεύμα 160A και θερμική μαγνητική προστασία.+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 3 πόλων με ονομαστικό ρεύμα 250A και χωρίς προστασία
χωρίς ΦΠΑ
Διακόπτης ισχύος DPX3 250,3 πόλων, με ονομαστικό ρεύμα 40A και ηλεκτρονική προστασία- 50ΚΑ
χωρίς ΦΠΑ
Διακόπτης ισχύος θερμ/κης απόζευξης DPX3 250 με διαφορική προστασία, 4 πόλων, με ονομαστικό ρεύμα 160A και θερμική μαγνητική προστασία.
χωρίς ΦΠΑ
Διακόπτης ισχύος θερμ/κης απόζευξης DPX3 250 με διαφορική προστασία, 4Π, με ονομαστικό ρεύμα 200A και θερμική μαγνητική προστασία-50ΚΑ
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 3 πόλων, με ονομαστικό ρεύμα 250A και θερμική μαγνητική προστασία- 25ΚΑ
χωρίς ΦΠΑ
Διακόπτης ισχύος ισχύος DPX3 250,3 πόλων, με ονομαστικό ρεύμα 160A και θερμική μαγνητική προστασία
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 4 πόλων, με ονομαστικό ρεύμα 200A και θερμική μαγνητική προστασία+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 3 πόλων, με ονομαστικό ρεύμα 100A και θερμική μαγνητική προστασία.
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 3 πόλων, με ονομαστικό ρεύμα 160A και θερμική μαγνητική προστασία- 25ΚΑ
χωρίς ΦΠΑ
Διακόπτης ισχύος DPX3 250,3 πόλων, με ονομαστικό ρεύμα 100A και ηλεκτρονική προστασία- 50ΚΑ
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 4 πόλων, με ονομαστικό ρεύμα 160A και θερμική μαγνητική προστασία+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250, 4 πόλων, με ονομαστικό ρεύμα 250A και θερμική μαγνητική προστασία+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250,4 πόλων, με ονομαστικό ρεύμα 100A και θερμική μαγνητική προστασία.+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ
Διακόπτης ισχύος ηλ.απόζευξης DPX3 250,4 πόλων, με ονομαστικό ρεύμα 200A και θερμική μαγνητική προστασία.+προστασία από διαρροή γείωσης
χωρίς ΦΠΑ