-
Built-in diameter
-
Built-in diameter
-
With manual transmitter
-
Transparent
-
Sensor type
-
Sensor type
-
Wall-mounted transmitter
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
Suitable for wall mounting
-
With DALI interface
-
Window transmitter
-
Material quality
-
Constant light control
-
With connection cable
-
HVAC-control
-
HVAC-control
-
Signal transmission
-
Forced switch on
-
Forced switch on
-
Number of channels
-
Surface protection
-
Forced switch off
-
Model
-
Forced switch off
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Creep-under protection
-
Background monitoring
-
Substation input
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Substation input
-
Temperature
-
Temperature
-
Networkable
-
Networkable
-
Scan angle
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Staircase light controller
-
Bridging switch
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Range
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. presence range
-
Max. presence range
-
Max. presence range
-
Suitable for switch
-
Surface finishing
-
Max. reach frontally
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Suitable for dimmer
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for venetian shutter switch
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Suitable for indication element
-
RAL-number (similar)
-
RAL-number (similar)
-
Remote operation
-
Suitable for movement sensor
-
Supplied remote control
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Built-in width
-
Connection cable length
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
Diameter
-
Diameter
-
Diameter
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switch-off delay
-
Switching-on delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Built-in length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Auto switch
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Αισθητήρας φωτισμού PIR υψηλής πυκνότητας 360° Ø8m - IP42 - τοποθέτηση στην οροφή
χωρίς ΦΠΑ
Διπλής τεχνολογίας PIR + Αισθητήρας φωτισμού υπερήχων 360° Ø8m - IP20 - τοποθέτηση στην οροφή
χωρίς ΦΠΑ
Ανιχνευτής κίνησης HF-DALI 360 με ρυθμιζόμενη κεφαλή
χωρίς ΦΠΑ
Αισθητήρας φωτισμού PIR 360° 2x12m - IP41 - τοποθέτηση στην οροφή
χωρίς ΦΠΑ
Αισθητήρας φωτισμού PIR 270° 18m - IP55 - επιφανειακή τοποθέτηση σε τοίχο ή οροφή
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής Mosaic IR 360 μέγιστου ύψους
χωρίς ΦΠΑ
Ανιχνευτής κίνησης ΜΙΝΙ ON/OFF εμβέλειας 9 m
χωρίς ΦΠΑ
Ανιχνευτής κίνησης ΜΙΝΙ DALI εμβέλειας 9 m
χωρίς ΦΠΑ
Αισθητήρας φωτισμού PIR 360° Ø8m - IP41 - τοποθέτηση στην οροφή
χωρίς ΦΠΑ
PIR 360° αισθητήρας φωτισμού Ø20m ύψος - IP55 - επιφανειακή τοποθέτηση οροφής
χωρίς ΦΠΑ
BT ΤΗΛΕΧΕΙΡΙΣΤΗΡΙΟ IR ΚΑΤΆΛΛΗΛΟ ΓΙΑ ΑΙΣΘΗΤΗΡΕΣ ΦΩΤΙΣΜΟΥ
χωρίς ΦΠΑ
Ανιχνευτής κίνησης φωτιστικού σωματος IR 360 IP 65
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής compact DALI
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής compact 1-10V
χωρίς ΦΠΑ
Ανιχνευτής κίνησης mini 1-10V
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής IR DALI
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής IR 1-10V
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής IR 2 εξόδων
χωρίς ΦΠΑ
Mosaic eco ανιχνευτής κίνησης 3 καλωδίων για φορτίο 0-500W Led λευκό
χωρίς ΦΠΑ
Mosaic eco ανιχνευτής κίνησης 2 καλωδίων για φορτίο 100W Led λευκό
χωρίς ΦΠΑ
Mosaic eco ανιχνευτής κίνησης 2 καλωδίων Bypass Led λευκό
χωρίς ΦΠΑ
Mosaic eco ανιχνευτής κίνησης 3 καλωδίων για φορτίο 0-500W Led μαύρο
χωρίς ΦΠΑ
Mosaic eco ανιχνευτής κίνησης 2 καλωδίων για φορτίο 100W Led μαύρο
χωρίς ΦΠΑ
Mosaic eco ανιχνευτής κίνησης 2 καλωδίων Bypass Led Αλουμίνιο
χωρίς ΦΠΑ