-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Rated operation current Ie, 400 V
-
Number of auxiliary contacts as change-over contact
-
Mounting method
-
With LED indication
-
Suitable for manual operation
-
Interface
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Number of auxiliary contacts as normally open contact, leading
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Connection type auxiliary circuit
CTX3 Ρελέ ελέγχου 4NO 230V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 2NO2NC 48V DC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 3NO1NC 415V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 3NO1NC 24V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 4NO 24V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 4NO 48V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 3NO1NC 48V DC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 3NO1NC 230V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 3NO1NC 48V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 3NO1NC 24V DC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 2NO2NC 230V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 4NO 415V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 4NO 24V DC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 4NO 48V DC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 2NO2NC 24V DC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 2NO2NC 24V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 2NO2NC 48V AC
χωρίς ΦΠΑ
CTX3 Ρελέ ελέγχου 2NO2NC 415V AC
χωρίς ΦΠΑ