-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Number of phases
-
Imprint/indication
-
Transparent
-
Nominal current
-
Type of connector
-
Type of connector
-
Duct installation
-
Lockable
-
Material
-
Protective contact
-
Floor box/subfloor mounted
-
With dust cover
-
Material quality
-
Category
-
Category
-
Outlet direction
-
Surface mounting
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
Device width
-
With label space
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
With buses/couplings
-
With hinged lid
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
With miniature fuse
-
Mechanical coding
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Colour coding
-
Insulated mounting
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Valena™ πρίζα σούκο σε λευκό χρώμα
χωρίς ΦΠΑ
Valena™ πρίζα τηλεφώνου RJ11 2 εξόδων σε λευκό χρώμα
χωρίς ΦΠΑ
Valena™ πρίζα σούκο ασφαλείας σε λευκό χρώμα
χωρίς ΦΠΑ
Valena™ πρίζα σούκο ασφαλείας με καπάκι σε λευκό χρώμα
χωρίς ΦΠΑ
Valena™ πρίζα σούκο 16 Α - 250 V~ σε χρώμα αλουμίνιο
χωρίς ΦΠΑ
Valena™ πρίζα σούκο ασφαλείας με καπάκι σε χρώμα αλουμίνιο
χωρίς ΦΠΑ
Valena™ Πρίζα πληροφορικής- RJ45 UTP 2 ΕΞ- χρώμα λευκό
χωρίς ΦΠΑ
Valena™ πρίζα σούκο πράσινη 16 Α - 250 V
χωρίς ΦΠΑ
Valena™ Πρίζα πληροφορικής-KAT 6- RJ45 UTP 1 ΕΞ- χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ Πρίζα πληροφορικής- KAT 6- RJ45 UTP 2 ΕΞ- χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ πρίζα τηλεφώνου RJ11 1 εξόδου σε χρώμα αλουμίνιο
χωρίς ΦΠΑ
Valena™ Πρίζα πληροφορικής- KAT 6- RJ45 UTP 2 ΕΞ- χρώμα αλουμινίου
χωρίς ΦΠΑ
Valena™ πρίζα σούκο 16 Α - 250 V~ σε χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ πρίζα σούκο ασφαλείας 16 Α - 250 V~ σε χρώμα αλουμίνιο
χωρίς ΦΠΑ
Valena™ πρίζα σούκο UPS 16 Α - 250 V~ σε χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ πρίζα σούκο ασφαλείας με καπάκι σε χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ πρίζα τηλεφώνου RJ11 2 εξόδων σε χρώμα αλουμίνιο
χωρίς ΦΠΑ
Valena™ Πρίζα πληροφορικής- KAT 6- RJ45 UTP 1 ΕΞ- χρώμα αλουμινίου
χωρίς ΦΠΑ
Valena™ πρίζα σούκο ασφαλείας 16 Α - 250 V~ σε χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ πρίζα τηλεφώνου RJ11 2 εξόδων σε χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ πρίζα τηλεφώνου RJ11 1 εξόδου σε λευκό χρώμα
χωρίς ΦΠΑ
Valena™ πρίζα τηλεφώνου RJ11 1 εξόδου σε χρώμα κρεμ
χωρίς ΦΠΑ
Valena™ Πρίζα πληροφορικής- RJ45 UTP 1 ΕΞ- χρώμα λευκό
χωρίς ΦΠΑ