-
Overload release current setting
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for number of poles
-
Suitable for number of poles
-
Device fitting
-
Type of switch drive
-
Rated voltage
-
Rated control supply voltage AC 50 Hz
-
Bus system KNX
-
Switching function
-
Type of handle
-
Function
-
Function
-
Busbar thickness
-
Busbar thickness
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Type of handle
-
Function
-
Max. data transmission rate
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Max. number of padlocks
-
Max. number of padlocks
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. data transmission rate
-
Rated voltage
-
Number of contacts as normally open contact
-
Nominal current
-
Rated control supply voltage AC 60 Hz
-
Bus system KNX-RF (Radio Frequent)
-
Toggle
-
Nominal current
-
Transparent
-
Busbar width
-
Busbar width
-
Setting time
-
Accessory
-
Rated control supply voltage AC 60 Hz
-
Suitable for shackle diameter
-
Suitable for shackle diameter
-
Rated control supply voltage AC 60 Hz
-
Power consumption
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated fault current adjustable
-
Material
-
Suitable for
-
Material
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Bus system radio frequent
-
Padlock locking
-
Rated control supply voltage DC
-
With label area
-
Spare part
-
Material
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Rated fault current
-
Voltage type for actuating
-
Voltage type for actuating
-
Bus system LON
-
Espagnolette locking (3-point locking)
-
Material quality
-
Width clamp
-
Width clamp
-
Number of fault-signal switches
-
Adjustment range short-term delayed short-circuit release
-
Max. delay time
-
Perforated
-
Type of closure
-
Bus system Powernet
-
Built as switching-on coil
-
Max. conductor cross section
-
Max. conductor cross section
-
1st secondary output voltage DC
-
Max. output current 1
-
Type of electric connection
-
Delay adjustable
-
With extension shaft
-
Max. rated operation current Ie
-
Other bus systems
-
With extension shaft
-
Built as switch-off coil
-
Type of electric connection
-
Max. output current
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Suitable for power circuit breaker
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Suitable for round conductor connection
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Suitable for emergency stop
-
Radio frequent bidirectional
-
Suitable for switch disconnector
-
Mounting method
-
Suitable for sector conductor connection
-
Mounting method
-
With LED indication
-
Width in number of modular spacings
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Integrated earth fault protection
-
Leakage current type
-
Delayed
-
Suitable for strip conductor connection
-
Delayed
-
With bus connection
-
With bus connection
-
Bus voltage stockable
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Suitable for motor safety switch
-
Suitable for max. number of poles main contact unit (total)
-
Number of lines to feed
-
Device construction
-
Suitable for overload relay
-
Suitable for max. current main contact unit
-
Rated switch current
-
With integrated under voltage release
-
Number of poles
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Rated supply voltage AC 50 Hz
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Contact safe
-
Rated supply voltage AC 60 Hz
-
Surface finishing
-
Modular version
-
Position of connection for main current circuit
-
Output voltage stabilized
-
RAL-number (similar)
-
Motor drive optional
-
Complete device with protection unit
-
Power output
-
Motor drive integrated
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Direct mounting possible
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
DPX™ 1250 εξαρτήματα . Μοτέρ τηλεχειρισμού
χωρίς ΦΠΑ
DPX™ 1600 εξαρτήματα. Περιστροφικό χειριστήριο
χωρίς ΦΠΑ
Εξαρτήματα στήριξης για XL³ - Για DPX³ 160 με διαφορική προστασία
χωρίς ΦΠΑ
Εξαρτήματα στήριξης για XL³ - Για DPX³ 160 με μοτέρ στο πλάι
χωρίς ΦΠΑ
Εξαρτήματα στήριξης για XL³ - Για DPX³ 250 με μοτέρ στο πλάι
χωρίς ΦΠΑ
XL³ 400 πλάτες στήριξης για τη στήριξη DPX³ ή DPX-IS 250
χωρίς ΦΠΑ
DPX™ 1600 εξαρτήματα . Σετ 4 ακροδεκτών προέκτασης για τη σύνδεση του DPX 1600Α με μπάρες
χωρίς ΦΠΑ
DPX™ 1600 εξαρτήματα Ακροδέκτης για σύνδεση 2 καλωδίων χωρίς κος
χωρίς ΦΠΑ
Εξαρτήματα στήριξης για XL³ - Για DPX³ 160 χωρίς μοτέρ στο πλάι
χωρίς ΦΠΑ
DPX™ 630 εξαρτήματα . Σετ 2 καλυμμάτων ακροδεκτών
χωρίς ΦΠΑ
DPX™ 630 εξαρτήματα . Σετ 2 καλυμμάτων ακροδεκτών
χωρίς ΦΠΑ
Εξαρτήματα στήριξης για XL³ - Για DPX³ 250 χωρίς μοτέρ στο πλάι
χωρίς ΦΠΑ
DPX™ 1600 εξαρτήματα. Περιστροφικό χειριστήριο
χωρίς ΦΠΑ
DPX™ 630 εξαρτήματα . Σετ 3 ακροδεκτών για την αύξηση της απόστασης μεταξύ των πόλων
χωρίς ΦΠΑ
Εξαρτήματα στήριξης για XL³ - Για DPX³ 250 με διαφορική προστασία
χωρίς ΦΠΑ
DPX³ Aπεικόνιση κατάστασης σε δίκτυο
χωρίς ΦΠΑ
DPX™ 1250 εξαρτήματα . Σετ 4 ακροδεκτών προέκτασης
χωρίς ΦΠΑ
DPX™ 250 εξαρτήματα. Κλειδαριά για το απευθείας περιστροφικό χειριστήριο
χωρίς ΦΠΑ
DPX™ 630 εξαρτήματα. Σετ 4 ακροδεκτών για την αύξηση της απόστασης μεταξύ των πόλων
χωρίς ΦΠΑ
DPX3 160/250 800/4000 βάση στήριξης με ράγα για XL800 36 στοιχείων
χωρίς ΦΠΑ
Διακόπτης φορτίου DPX3 1600, 4 πόλων, με ονομαστικό ρεύμα 1250A και ηλεκτρονική μονάδα προστασίας με περιστροφικό πόμολο.
χωρίς ΦΠΑ
DPX™ 1600 εξαρτήματα Ακροδέκτης για σύνδεση 4 καλωδίων χωρίς κος
χωρίς ΦΠΑ
Διακόπτης φορτίου DPX3 1600, 4 πόλων, με ονομαστικό ρεύμα 1000A και ηλεκτρονική μονάδα προστασίας με περιστροφικό πόμολο.
χωρίς ΦΠΑ
Εξαρτήματα μεταγωγής για DPX³ 160 . Η βάση τοποθετείται σε ράγα
χωρίς ΦΠΑ