-
Rated voltage
-
Rated voltage
-
Device fitting
-
Number of contacts as change-over contact
-
Rated voltage
-
Device fitting
-
Function
-
Function
-
Number of contacts as change-over contact
-
Function
-
Function
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated current
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Number of fault-signal switches
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Selective protection
-
Short-time delayed tripping
-
Short-time delayed tripping
-
With auto test for earth leakage function
-
With auto test for earth leakage function
-
Short-circuit breaking capacity (Icw)
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Surge current capacity
-
Surge current capacity
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Rated switch current
-
Rated switch current
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr621/files/ecat_assets/07-02-2024/05-00/LG-411967-WEB-R.jpg)
Εξοπλισμένο με μπουτόν δοκιμής, που χρησιμοποιείται συχνά για τον έλεγχο της ενεργοποίησης της λειτουργίας ρεύματος διαρροής.
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/07-02-2024/05-00/LG-411957-WEB-R.jpg)
Aυτόματος διακόπτης διαρροής DX³, 2Π, τύπου Β, 63Α, 30mA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/07-02-2024/05-00/LG-411966-WEB-R.jpg)
Aυτόματος διακόπτης διαρροής DX³, 4Π, τύπου Β, 40Α, 30mA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/07-02-2024/05-00/LG-411956-WEB-R.jpg)
Aυτόματος διακόπτης διαρροής DX³, 2Π, τύπου Β, 40Α, 30mA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-406289-WEB-R.jpg)
DX3 Ρελέ διαρροής stop & go με αυτόματη επαναφορά
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411768-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-100A 30MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/406295-LEGRAND-1000.jpg)
Μηχανισμός τηλεχειρισμού DX3 230V με αυτόματη επαναφορά για συσκευές 63Α 1 στοιχείου ανά πόλο
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411778-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-100A 100MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/406288-LEGRAND-1000.jpg)
DX3 Ρελέ διαρροής stop & go με αυτόματη επαναφορά 230 V~ - standard - 2 στοιχείων
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411806-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A-S 4P-80A 300MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411777-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-80A 100MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411788-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-100A 300MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411805-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A-S 4P-63A 300MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411817-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 κατηγορίας: AC ήA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411749-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 AC 4P-63A 300MA(S)
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411767-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-80A 30MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411804-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A-S 4P-40A 300MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411776-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-63A 100MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411816-WEB-R.jpg)
Αυτόματο Ρελέ διαρροής TX3 κατηγορίας: AC ή A
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411710-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 AC 4P-80A 30MA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411787-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-80A 300MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411775-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 A 4P-40A 100MA HPI
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411730-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 AC 4P-80A 300MA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-411748-WEB-R.jpg)
Αυτόματο ρελέ διαρροής TX3 AC-S 4P-63A 300MA
χωρίς ΦΠΑ