-
Function
-
Built-in diameter
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Transparent
-
Transparent
-
Monitoring equipment
-
Housing material
-
With light source
-
Suitable for labelling type
-
Suitable for number of light sources
-
Spare part
-
Suitable for labelling type
-
Material
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Suitable for standby switching
-
Nominal operation time
-
Mounting method
-
Outer diameter
-
Suitable for continuous circuit
-
Suitable for continuous circuit
-
Mounting method
-
Nominal operation time
-
Mounting method
-
Mounting method
-
Light distributor
-
Lamp holder
-
Type of control gear
-
Lamp type
-
Power supply system
-
Battery quality
-
Material cover
-
Height/depth
-
Number of poles
-
Number of poles
-
Height/depth
-
With complemantary luminous signal
-
Number of lighting heads
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Colour temperature
-
RAL-number housing
-
RAL-number housing
-
Supplied remote control
-
Housing colour
-
Housing colour
-
Protection class
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Regulation Type (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
X-LIGHT 360 LED φωτιστικό ασφαλείας 100LM
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 200LM
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 350LM
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 100LM 3H
χωρίς ΦΠΑ
X-LIGHT 180 LED φωτιστικό ασφαλείας 70LM
χωρίς ΦΠΑ
X-LIGHT 180 LED φωτιστικό ασφαλείας 100LM
χωρίς ΦΠΑ
X-LIGHT 180 LED φωτιστικό ασφαλείας 200LM
χωρίς ΦΠΑ
X-LIGHT 180 LED φωτιστικό ασφαλείας 100LM 3H
χωρίς ΦΠΑ
X-LIGHT 180 κουτί IP66 ΣΤΕΓΑΝΟ
χωρίς ΦΠΑ
X-LIGHT 180 / 360 κάθετη πινακίδα σήμανσης
χωρίς ΦΠΑ
X-LIGHT 180 πλαίσιο χωνευτής τοποθέτησης
χωρίς ΦΠΑ
X-LIGHT 180 πλαίσιο χωνευτής τοποθέτησης black
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 100LM black
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 200LM black
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 350LM black
χωρίς ΦΠΑ
X-LIGHT 360 LED φωτιστικό ασφαλείας 100LM 3H black
χωρίς ΦΠΑ