ΦΙΛΤΡΑ
Διαγραφή φίλτρων
Τεχνικά χαρακτηριστικά
-
Connection type
-
Nominal voltage
-
Number of phases
-
Connection type
-
Number of units
-
Number of units
-
Imprint/indication
-
Transparent
-
Nominal current
-
Operation
-
Measuring range
-
Measuring range
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Operating voltage
-
With receiver
-
Operating voltage
-
Max. output current
-
Max. output current
-
Model
-
Model
-
Surface protection
-
Thermal feedback
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-A
-
Control characteristic
-
Number of ports USB-C
-
Halogen free
-
Number of ports USB-C
-
Number of ports USB-C
-
Suitable for heating
-
Number of heater outputs
-
Suitable for cooling
-
Suitable for cooling
-
Device width
-
Label space/information surface
-
Device width
-
Device width
-
Device width
-
Number of cooler outputs
-
Device width
-
Number of cooler outputs
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Connection
-
Device height
-
Differential value
-
Device height
-
Device height
-
Device height
-
Frequency
-
Device depth
-
Device depth
-
Device depth
-
Adjustable differential
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Temperature readable
-
Anti-bacterial treatment
-
With Wi-Fi signal repeater
-
With sound indicator
-
With signal lamp
-
Sensor/feeler type
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Colour
-
Colour
-
Colour
-
Colour
-
Surface finishing
-
Colour
-
With enhanced contact protection
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Height
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
RAL-number (similar)
-
Number of modules (module system)
-
RAL-number
-
RAL-number
-
RAL-number
-
Depth
-
Number of modules (module system)
-
RAL-number
-
Number of modules (module system)
-
Metallic colour
-
With hinged lid
-
Over voltage protection
-
External sensor
-
External sensor
-
Fault current protection
-
With tap water circuit
-
Contact type
-
Contact type
-
Impact strength
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Max. contact voltage
-
Number of active contacts (round)
-
Max. contact voltage
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
Max. contact load
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With display
-
With display
-
Min. depth of built-in installation box
-
Explosion-proof
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Type of power supply
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Type of voltage
-
Power Delivery
-
Supply voltage
-
USB Output Power
-
Supply current
-
Supply frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Halogen-free
-
Prewired
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable support
-
Cover
-
Cover
-
Contains Batteries and/or Accumulator
-
Connected object