ΦΙΛΤΡΑ
Διαγραφή φίλτρων
Τεχνικά χαρακτηριστικά
-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Bus system KNX
-
Number of phases
-
Mounting direction
-
Mounting size
-
Mounting direction
-
Mounting direction
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Bus system KNX-RF (Radio Frequent)
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Scope of application
-
Suitable for wall mounting
-
Wireless
-
Bus system radio frequent
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Bus system LON
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Bus system Powernet
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Length
-
Type of electric connection
-
Type of electric connection
-
Length
-
Type of electric connection
-
Length
-
Length
-
Type of electric connection
-
Type of electric connection
-
Suitable for tube mounting
-
Length
-
Length
-
Other bus systems
-
Length
-
Length
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
Suitable for air
-
Cable length
-
Radio frequent bidirectional
-
With LED indication
-
With LED indication
-
Suitable for liquids
-
With housing
-
With housing
-
Mounting method
-
Width in number of modular spacings
-
Suitable for gases
-
Number of inputs
-
With bus connection
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Bus module detachable
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Sensor element inside housing
-
Suitable for duct mounting
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
LED controlling
-
Number of C20 socket outlets
-
Sensor element outside housing
-
Number of C20 socket outlets
-
Fixed cable to sensor
-
Measurement of relative air humidity
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Colour
-
Degree of protection (IP)
-
Bluetooth
-
Colour
-
External signal voltage necessary
-
Height
-
Height
-
Height
-
Height
-
Height
-
Material Element
-
Height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Mains filter
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of other socket outlets
-
Housing colour
-
Cover attachment
-
Measurement of CO2
-
Measurement of VOC
-
Supply voltage
-
Supply voltage
-
Measurement of absolute air humidity
-
Over voltage category
-
Suitable for ceiling mounting
-
Enthalpy measurement
-
Measurement of dewpoint
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Compatible with Apple HomeKit
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
SNMP
-
With display
-
SNMP
-
Temperature measuring range
-
Explosion-proof
-
Measuring range relative air humidity
-
Evaluation
-
Evaluation
-
Measuring range absolute air humidity
-
With fuse
-
Ampere meter
-
Ampere meter
-
Temperature measurement
-
Temperature measurement
-
With mounting material
-
With mounting material
-
Tolerance
-
Wi-Fi-compatible
-
Housing height
-
Housing width
-
Housing depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Type of voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption