-
Size indication
-
Capacity
-
Nominal voltage
-
Function
-
Connection type
-
Nominal voltage
-
Nominal voltage
-
Capacity
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Number of cells
-
Number of cells
-
Number of cells
-
Number of cells
-
Number of cells
-
Number of cells
-
Monitoring equipment
-
Suitable for labelling type
-
Housing material
-
With light source
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
IEC indication
-
Voltage type
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Mounting method
-
Suitable for continuous circuit
-
Nominal operation time
-
Light distributor
-
Lamp holder
-
Height including pole
-
Type of control gear
-
Lamp type
-
Power supply system
-
Battery pack
-
Battery quality
-
Suitable for EX-applications
-
Material cover
-
Plastic housing
-
Suitable for rapid charger
-
Number of poles
-
Height/depth
-
Number of lighting heads
-
Degree of protection (IP)
-
Nominal current
-
Colour temperature
-
Width
-
Width
-
With remote control
-
Housing colour
-
Impact strength
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Luminous flux in standby mode
-
Ambient temperature
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
Operating / setting temperature
-
Storage temperature
-
Supply frequency
-
Mandatory neutral
-
Terminal marking indication
-
Halogen-free
-
Terminals capacity
-
Cable nature for connection
-
Supplied remote control
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Pack1 Location
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)

Ανταλλακτικά για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ

Μπαταρία ΝΙ-CD στεγανή 6V, 1,5AH για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ

Μπαταρία ΝΙ-CD στεγανή 4,8V, 1,5AH για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ

Μπαταρία ΝΙ-CD στεγανή 7,2V, 1,5AH για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ

Μπαταρία ΝΙ-CD στεγανή 2,4V, 1,5AH για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ

Μπαταρία ΝΙ-CD στεγανή 8,4V, 1,5AH για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ

Στεγανά ΦωτιστικάΑσφαλείας B65 LED -100LM
χωρίς ΦΠΑ

Μπαταρία ΝΙ-CD στεγανή 3,6V, 1,5AH για φωτιστικά ασφαλείας U 21
χωρίς ΦΠΑ